Case 580SN

Case 580SN

Price
79,000 USD
Year
2015
Working hours
845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580SN
Categorybackhoe loader
Serial NumberPEC706351
Unit Number467895
Catalog NumberCU4465618
Manufacturing Year2015
Hours845 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 79,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information2015 CASE 580SN BACKHOE LOADER
2WD & 4WD / COUNTERWEIGHT
845 /04/11/19
AM FM RADIO-JENSEN/ RIDE CONTROL
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS, FRT & REAR
BUCKET, MP 82" CLAM W/EDGE
CONTROLS, JOYSTICK/ ALARM,TRAVEL
DIFFERENTIAL LOCK / EROPS
ENGINE ENCLOSURES / E-STICK
ENGINE,445TA/E3,95HP,4.5L,TIER 3
REAR QUICK COUPLER, HYDRAULIC
SEAT, SUSPENSION W/2" BELT
TIRES, GALAXY, 12-16.5 ... FRT
TIRES, GOODYEAR, 19.5L-24 @25%
TRANSMISSION: POWERSHIFT 4F-3R
LIGHTING, INTERIOR & WORK
AIR CONDITIONER/HEATER/DEFROSTER
BUCKET, REAR 24" W/TEETH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight step bent a little
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • PoorNo date on belt
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairCold need checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • GoodJensen
  • Good
  • GoodSprings
  • Good
  • Good
engine
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • Good
  • Good
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition,
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPins have a little play , almost none
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 82” clam bucket
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 24”
tires
  • No
  • 12-16.5
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy2275NoNoNo
Left RearGood year2470NoNoNo
Right FrontGalaxy1250NoNoNo
Right RearGood year2673NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone