Case 580SN

Case 580SN

Price
52,500 USD
Year
2015
Working hours
3576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580SN
Categorybackhoe loader
Serial NumberVEC706517
Unit Number457778
Catalog NumberCU4345332
Manufacturing Year2015
Hours3576 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 52,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
STICK, EXTENDEDSTICK, EXTENDED
Additional Information2015 CASE 580 SN BACKHOE LOADER
AS IS / AS RECEIVED
PLATE COMPACTOR/ CASE CS 250
ENGINE ENCLOSURES / ETHER AID
TIRES,12-16.5 & 19L-24 ... HYDRAULICS, 40GPM
ENGINE, 2239, 95HP, 4CYL,TIER-4
TRANSMISSION,POWER SHUTTLE F4-R4
BUCKET,GP 81" W/BOCE
BUCKET,REAR W/TEETH, 1.1YD3
CONTROLS, JOYSTICK / AM-FM RADIO
RIDE CONTROL / 4WD / EROPS
3576/06/14/18
LIGHTING, INTERIOR & WORK
COUNTERWEIGHT / ENCLOSED CAB
AIR CONDITIONER/HEATER/DEFROSTER
SEAT, CLOTH STANDARD W/2"BELT
QUICK COUPLER, HYDRAULIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone