Case 580SM SERIES 2

Case 580SM SERIES 2

Price
30,000 USD
Year
2004
Working hours
6848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580SM SERIES 2
Categorybackhoe loader
Serial NumberN4C305979
Unit NumberUTR00165
Catalog NumberCU4423141
Manufacturing Year2004
Hours6848 h
CountryUnited States
LocationWhitehall, PA
Pricing
Price Excluding Tax$ 30,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationPATTERN CHANGER
REAR COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairLEFT ENGINE SIDE PANELS ROTTED
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairDENTED
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • PoorPARKING BRAKE INOP
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNO RADIO
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • No
  • No
  • No
  • No
  • IVECO
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Poor
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT LIFT CYL LEAKING (CLASS 2)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • FORK BRACKETS
comments, misc. repairs, general remarks
  • INSPECTED 11/6/18 @ 6848 HRS
  • FORK BRACKETS
  • WAIN ROY COUPLER
  • FOAM FILLED FRONT TIRES
axles / final drives
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPLAY IN TOWER P&B
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • OPEN HOOK ON FRONT BUCKET
rear bucket
  • Good
  • FairPLAY IN COUPLER
  • Fair
  • Good
  • Good
  • Good
  • YesWAIN ROY COUPLER
  • 12"
tires
  • 12-16.5 (FRONT TIRES FOAM FILLED)
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDEESTONE 2MM8
Left Rear8MM29
Right Front12MM54
Right RearTITAN 18MM66
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Andrew Chin
Telephone:732 261 6404
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone