Case 580SK

Case 580SK

Price
18,000 USD
Year
1991
Working hours
2139 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580SK
Categorybackhoe loader
Serial NumberJJG160789
Unit Number470367
Catalog NumberCU4508565
Manufacturing Year1991
Hours2139 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$ 18,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBUCKET-GP-24" W/TEETH
COUNTER WEIGHT / EROPS /
ENGINE ENCLOSURES/STICK,EXTENDED
TRANSMISSION,4 SPEEDSHUTTLE 4F3R
LIGHTING, INTERIOR & WORK
2 WHEEL DRIVE / CONTROLS, LEVER
1991 CASE 580SK BACKHOE LOADER
ENGINE,445TA/E3,4.5L,95HP
AS IS / AS RECEVIED
2139/07/16/19
TIRES,GOODYEAR 11-16 FRT ... 17.5-24 REAR ... / DEFROSTER / BEACON
DISPLAY/CONSOLE, STANDARD
HYDRAULICS, STANDARD
SEAT,VINYL STANDARD W/BELT(WORN)
ALARM, TRAVEL / BLOCK HEATER
BUCKET-GP 1.01 YD3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • PoorNot working
  • PoorNot working
  • PoorNot working
  • PoorOld
gauges, operator station, console
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • PoorNot working
  • Good
  • Good
  • PoorHeavy damage
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • NoNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll work but dim
transmission
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • PoorNot working
  • Good
hydraulics
  • No
  • Good
  • PoorLeaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeaking
  • Fair
  • PoorLeaking
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
boom & stick
  • Good
  • Fair
  • FairLoose
  • FairCylinders leaking
  • Good
  • Fair
  • Good
  • FairLoose
  • Good
front bucket
  • No
  • Damaged on top
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
rear bucket
  • No
  • 24 in
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
tires
  • 50%
  • 11-16
  • 17.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyearNoNoNo
Left RearGoodyearNoNoNo
Right FrontGoodyearNoNoNo
Right RearGoodyearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone