Quick Search

Case 580.SUPER.M

Case 580.SUPER.M

Price
$27,000
Year
2001
Working hours
6,896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE 580.SUPER.M
Categorybackhoe loader
Serial NumberJJG0278947
Catalog Number4885088
Year2001
Hours6,896 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax27,000 USD
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
Additional informationCOUNTER WEIGHT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1040
  • Good
  • Good
  • Good
  • Good1 bolt missing
  • Good
  • Good
  • Good
  • FairRF side by hood pivot rusted through slight
  • Good
  • FairFaded slight, scratches, few small surface rust spots
  • Good
  • FairGrill bent slight, torn slight
  • GoodTypical abrasion
  • FairLeft bent slight
safety items
310
  • YesTube by left door opening rusted through by fender
  • Yes
  • FairInoperable
  • Good
  • Good
  • Good10/2000
gauges, operator station, console
1220
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMirror cracked
  • Good
  • Good
  • FairInoperable
  • Good
  • GoodJensen AM/FM radio
  • GoodR&L armrest pads worn slight
  • Good
  • FairRear inoperable
engine
800
  • YesVery slight
  • Yes
  • No
  • No
  • No
  • Good
  • Normal
  • Good
  • GoodGreen
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesRF,RR lenses broken, RF,RR,LR inoperable
  • Good
  • Good
  • Good
  • Good
  • Good2 front lights inoperable
transmission
600
  • Yes
  • No
  • No
  • Good
  • GoodRubber button missing on clutch disconnect switch but works fine
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • 2nd
  • Good
  • Good
hydraulics
1320
  • No
  • Good
  • Good
  • FairBucket kick out inoperable
  • GoodRod seal showing signs of weeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rod looks bent slight, R&L rods scarred
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
610
  • No
  • Good
  • Good
  • GoodOuter wheel seals damp
  • Good
  • FairFront axle pivot worn slight
  • Good
  • Good
boom & stick
800
  • Good
  • Good
  • GoodWear pads worn slight
  • GoodMetal plates
  • Good
  • Good
  • Good
  • Good
front bucket
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWorn slight, not flipped
rear bucket
510
  • Fleco s/n 34530F
  • 36” wide
  • Good
  • FairBucket pivot and dogbone linkage p/b worn slight
  • GoodRewelded
  • Good
  • Good
  • Good
tires
  • 48
  • 12-16.5
  • Rear tires road cupped
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle Trac Chief1461NoNoNo
Left RearFirestone ATU1235NoNoNo
Right FrontCarlisle Trac Chief1357NoNoNo
Right RearFirestone ATU1441NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering