Case 580.SUPER.E

Case 580.SUPER.E

Price
12,500 USD
Year
1986
Working hours
4076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580.SUPER.E
Categorybackhoe loader
Serial Number17040753
Unit Number17040753
Catalog NumberCU4657089
Manufacturing Year1986
Hours4076 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 12,500
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
CONTROLS, LEVERCONTROLS, LEVER
2 WHEEL DRIVE2 WHEEL DRIVE
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
CONTROLS, LEVERCONTROLS, LEVER
2 WHEEL DRIVE2 WHEEL DRIVE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodRight couple dings
  • Good
  • Good
  • Good
  • Good
  • FairFaded, scratches, decals weathered slight, touched up in spots, light small surface rust spots
  • FairGrill bent very slight
  • FairLeft step bent backwards slight
safety items
  • Yes
  • Yes
  • Good
  • Poor
  • PoorNone
gauges, operator station, console
  • FairNot bolted in
  • Good
  • FairTachometer and all gauges but maybe fuel gauge are inoperable
  • FairInoperable, total hours unknown
  • FairBottom cushion torn, swivel doesn’t lock
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Good
  • Normal
  • Good
  • GoodGreen
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Warning lights good
  • Good
  • Good
  • Good
  • Good
  • FairRF,RR inoperable, LR light broken
transmission
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTie rod end on left steering cylinder worn slight
brake
  • PoorCable seized, repair
  • FairNo brakes, had to pump up pedal oil psi and then had very slight brakes, repair
hydraulics
  • Yes
  • Good
  • FairR&L rod seals showing signs of weeping
  • Good
  • FairLines or fittings on boom cylinder seeping
  • Good
  • Good
  • Good
  • Good
  • FairRod seal seeping
  • Good
  • Good
  • Good
axles / final drives
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • FairBoom pivot p/b worn
  • Good
  • Good
  • GoodSwing turret top and bottom p/b worn, typical wear
  • Good
front bucket
  • Good
  • Good
  • FairWorn back
  • Good
  • GoodBucket pivot p/b worn slight
rear bucket
  • 18” wide
  • Good
  • FairBucket pivot and dogbone linkage p/b worn
  • Good
  • Good
  • Good
  • GoodCouple teeth worn slight
tires
  • 56
  • 11L-16
  • RF tire flat, rear tires road cupped
  • 17.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone F-3850NoNoYes
Left RearArmstrong16100NoYesYes
Right FrontFirestone F-3928NoNoYes
Right RearArmstrong R-41547NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone