Case 580M_CA

Case 580M_CA

Price
On Request
Year
2007
Working hours
6801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580M_CA
Categorybackhoe loader
Serial NumberN7C431184
Unit NumberEQN120542
Catalog NumberCU4586357
Manufacturing Year2007
Hours6801 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
COUPLERCOUPLER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional Information4 WHEEL DRIVE
AUXILLARY HYDRAULICS
BACK UP ALARM
BACKHOE LOADER
BLOCK HEATER
EXTENDED STICK
GP BUCKET
HAND METERING UNIT
JOYSTICK CONTROLS
LEVER CONTROLS
REAR BUCKET
SIGNAL LIGHTS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
COUPLERCOUPLER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
Additional Information4 WHEEL DRIVE
AUXILLARY HYDRAULICS
BACK UP ALARM
BACKHOE LOADER
BLOCK HEATER
EXTENDED STICK
GP BUCKET
HAND METERING UNIT
JOYSTICK CONTROLS
LEVER CONTROLS
REAR BUCKET
SIGNAL LIGHTS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • YesDirt and oil
  • NoNo samples were taken at this time
  • Good
  • Good
  • FairNo battery hold downs are in place
  • Good
  • Good
  • Good
  • GoodNo visible defects
  • FairA fair amount of paint has peeled from the engine hood
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • YesROPS certificate: ISO: 3471-1994 / FOPS certificate - ISO: 3449-1992
  • Good
  • Good
  • FairThe seat belt is in decent condition but has passed the five year usability date
gauges, operator station, console
  • Yes
  • Yes
  • The cab throttle linkages are both worn and difficult to operate. The cab surround insulation is torn. The rear wiper assembly is damaged and inoperable
  • PoorThe A/C compressor belt is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth arm rests are worn. The air suspension seat is inoperable
  • FairAll switches are in working condition but the switch indicators are not legible
engine
  • No
  • Yes
  • No
  • YesThere is oil leaking from the fuel transfer pump
  • No
  • Poor - The engine serpentine belt is severely torn. The A/C drive belt is missing
  • There are definite indicators of the turbo seals leaking and pushing oil through the air intake system
  • Normal
  • Normal
  • FairNormal use
  • GoodGreen
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • YesThe left turn signal is inoperable
  • Good
  • Good
  • Good
  • FairThe air suspension seat wiring is severely damaged
  • FairThe two outermost front work lamps are inoperable
transmission
  • Yes4 speed direct drive with shuttle shift
  • No
  • No
  • Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4 speeds forward
  • Good4 speeds reverse
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
hydraulics
  • YesThe rear bucket cylinder is leaking from the cylinder rod seals
  • Good
  • FairThe boom cylinder rod seals are leaking
  • FairThe rear bucket cylinder hoses are leaking at the barrel
  • Good
  • Good
  • FairThe right outrigger cylinder is leaking and the cylinder rod has a fair amount of scoring present
  • Good
  • Good
  • FairThe main stick cylinder rod seals are leaking. It is suspected that the E-stick cylinder seals are leaking as there is oil dripping from the E-stick tube
  • FairBoth the swing cylinders are leaking from the cylinder rod seals
  • FairThe right tilt cylinder rod seals are leaking
axles / final drives
  • YesBoth front final drives are leaking from the sun gear shaft seals
  • FairThe front differential is leaking from the pinion shaft seal
  • FairFinal drives are leaking
  • Good
boom & stick
  • Good
  • FairThere is a fair amount of P&B wear present in the boom
  • FairThe e-Stick wear guides have a fair amount of slack present
  • FairThere is a fair amount of P&B wear present in the stick
  • FairThere is a fair amount of P&B wear present in the swing foot
front bucket
  • PoorThe rear corners of the bucket are broke out
  • Good
  • FairThe BOCE is worn an estimated 90%
  • FairSome P&B wear is present in the lower loader frame and tilt linkage
rear bucket
  • Fair
  • Good
  • FairThe bucket has a straight cutting edge welded to the GET
tires
  • 12.5/80-18
  • 21L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSamson Premium735NoNoNo
Left RearTitan Industrial Tractor Lug2574NoYesNo
Right FrontSamson Premium525NoNoNo
Right RearTitan Industrial Tractor Lug2471NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone