Quick Search

Case 580K

Case 580K

Price
On Request
Year
1988
Working hours
2,171 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Fabick CAT
Green Bay, WI
+1 636 384 4021
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE 580K
Categorybackhoe loader
Serial NumberJJG0011108
Unit Number0011108
Catalog Number4809915
Year1988
Hours2,171 h
CountryUnited States
LocationGreen Bay, WI
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional informationCOUNTER WEIGHT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0190
  • Yes
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
012
  • No
  • Yes
  • No
  • Overall fair condition
  • Poor
  • Fair
  • Poor
gauges, operator station, console
0160
  • No
  • No
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
engine
080
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
080
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
090
  • No
  • No
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
transmission
660
  • No
  • Yes
  • No
  • No
  • No
  • Overall fair condition
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
steering
0100
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
020
  • No
  • Overall fair condition
  • Fair
  • Fair
hydraulics
0190
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
axles / final drives
0100
  • No
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
boom & stick
080
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
front bucket
0100
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
rear bucket
060
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • No
  • 30%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering