Currently 17731 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
622 Search results for "Current filter"
Displaying: 553 - 576 Sort by: 
CAT 432F, 44,700201211,709 h Specificationsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 432F2, 71,80020164,631 h Specificationslightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
CAT 432F, 66,35020145,904 h Specificationslightingam fm cd radioultra low sulfur diesel fuelair conditionererops

See Details
CAT 432F, 66,35020145,358 h Specificationslightingam fm cd radioultra low sulfur diesel fuelair conditionererops

See Details
CAT 424B2, 28,0002018
Noida
10 h Specifications Conditions

See Details
CAT 428F, 51,00020155,005 h Specificationsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT 432F, 53,90020145,352 h Specificationsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 432E200712,200 h Specificationslightingam fm cd radioair conditionereropsengine enclosures

See Details
CAT 428C, 46,1891997
Bangkok
13,346 h

See Details
CAT 428C, 46,1891999
Bangkok
9,341 h

See Details
CAT 432F, 63,60020155,146 h Specificationsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 432F, 50,90020146,790 h Specificationsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 428E, 29,250201110,336 h Specificationsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 428F2LRC, 51,9832015
Riyadh
1,197 h Conditions4-wheel drive

See Details
CAT 428F2, 74,6412019
Mogosoaia
5,400 hair conditionerride controlcontrols, leveremissions level - eu - ivemissions level - japan - step 4 final

See Details
John Deere 410L, 123,6102020
Calgary, AB
2,713 h

See Details
CAT 428F2, 77,3072020
Mogosoaia
4,400 hride controlforks - palletcontrols, leveremissions level - eu - ivemissions level - japan - step 4 final

See Details
John Deere 410L, 130,8822021
Calgary, AB
1,985 h

See Details
CAT 428-07LRC, 71,0002021
Abovyan
3,520 h

See Details
JCB 4CX, 15,4612000
Arganda

See Details
Fiat-Hitachi FB200/2 - 4PS, 8,5302001
Bilbao

See Details
CAT 416F2 LRC, 79,8002020
Santa Catarina
2,731 h

See Details
CAT 432F, 62,9122018
Oviedo
5,700 h

See Details
CAT 416F2STLRC, 35,52420185,873 h

See Details
Show more results

backhoe loader