Currently 17735 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
620 Search results for "Current filter"
Displaying: 505 - 528 Sort by: 
CAT 428F2, 63,7312016
Clayton, VI
5,336 h Specificationsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 444F22016
Clayton, VI
3,168 h Specificationsam fm radiolightingproduct linkair conditionererops

See Details
CAT 426F2LRC, 66,9002018
Vlissingen
5,074 h

See Details
CAT 428, 79,4392021
9910
1,865 h

See Details
New Holland 590SN, 76,7862019
Winnipeg, MB
2,696 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionererops

See Details
CAT 416-07LRC, 105,00020221,100 h Conditions

See Details
CAT 416-07LRC, 108,0002022800 h Conditions

See Details
JCB 3CX 4X4, 50,0002016
Calama
6,400 h

See Details
CAT 416F2STLRC, 55,0002018
Puerto Montt
10,530 h

See Details
CAT 426F2LRC, 78,0002021
Santiago
6,951 h Conditionsair conditionerbucketdrive - 4 wheelstick - standarddifferential lock

See Details
CAT 416F2STLRC, 55,0002018
Puerto Montt
10,245 h

See Details
CAT 416 F 2, 90,0002017
Alajuela, Coyol
2,485 h Specifications

See Details
CAT 420E, 123,6142010
Houston, BC
2,936 h

See Details
CAT 420F2STLRC, 38,0002015
Alajuela
3,463 h Conditionslightingproduct linkultra low sulfur diesel fueleropsengine enclosures

See Details
New Holland 590SN, 42,0292015
Winnipeg, MB
9,705 hbucketengine enclosureslightingrops - enclosed

See Details
CAT 428C, 39,0002000
Colombo
7,600 h

See Details
JCB 5CX, 41,8442015
Perth Airport, WA
7,026 h Special Offersair conditionerdrive - 4 wheelstick - extendedrear couplerside shift

See Details
CAT 420 F 2, 91,59520202,689 h

See Details
CAT 416EST2006
Buenos Aires
6,600 h

See Details
CAT 416F2STLRC20191,869 h Customer Value Agreement

See Details
CAT 420F, 87,1842014
Cranbrook, BC
1,935 h

See Details
Komatsu WB97R, 38,6252012
Newcastle, NSW
6,425 ham fm radiolightingauxiliary hydraulicsam fm cd radioair conditioner

See Details
CAT 424B2, 32,0002019
Guwahati
2,412 h Specifications Conditions

See Details
CAT 424B2, 35,00020201,902 h Specifications Conditions

See Details
Show more results

backhoe loader