Currently 18013 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
625 Search results for "Current filter"
Displaying: 481 - 504 Sort by: 
CAT 416F2, 98,3002020
Santa Catarina
3,397 h Cat Certified Used

See Details
CAT 426F2, 89,99620222,945 h Cat Certified Used

See Details
CAT 416F2ST, 90,3002015
San Juan
600 h Cat Certified Used

See Details
CAT 428F220177,870 h Dealer Certified Customer Value Agreementbucketride controlradioauto shiftforks

See Details
CAT 432F2, 97,7332018
Poznań
4,871 h Specifications Dealer Certified Conditions Customer Value Agreementlightingam fm cd radioair conditionereropsengine enclosures

See Details
CAT 428F2LRC20155,982 h Dealer Certified

See Details
CAT 428F2LRC20155,909 h Dealer Certified

See Details
CAT 428F2, 86,5652017
Białystok
3,314 h Dealer Certified Conditions Customer Value Agreementam fm radioproduct linkair conditionerce plateride control

See Details
CAT 428F2LRC20155,975 h Dealer Certified

See Details
CAT 428F2LRC20155,958 h Dealer Certified

See Details
CAT 416F2STLRC20172,596 h Dealer Certified Customer Value Agreement

See Details
CAT 426F2LRC, 62,00020214,844 h Dealer Certified Conditionsbucket, gp

See Details
CAT 428F, 33,1302012
Mogosoaia
9,500 hstick - extendedcontrols, leverlightingce plateair suspension seat

See Details
John Deere & CO. 710K, 85,4752015
Quebec City, QC
air conditionerbucket - rearrear auxiliary hydraulicsfront couplerengine enclosures

See Details
CAT 416F2, 67,7072020
Contagem
1,947 hair conditionerengine enclosureslightingbeaconbucket, mp

See Details
CASE 580 SUPER N2022
Tisdale, SK
252 h

See Details
CAT 416-07LRC, 80,0002021
Santiago
1,468 h

See Details
John Deere DER310SL, 116,6362020
Calgary, AB
1,606 h

See Details
CAT 428-07LRC, 71,2002020
Abovyan
2,375 h

See Details
John Deere & CO. 410L, 78,7322019
Point-claire, QC
5,186 h Conditionsemissions levelregulatory statuscontrols, joystickair conditionerengine enclosures

See Details
John Deere & CO. 410L, 82,8872019
Point-claire, QC
5,759 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
CAT TRADE-IN 4162023
Nova Santa Rita
201 h Conditionsair conditionerdrive - 2 wheelsteeringengine enclosureslighting

See Details
John Deere & CO. 410J, 28,4312009
Winnipeg, MB
10,840 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 432F2, 74,8092017
Mogosoaia
6,050 h Conditionsair conditionerproduct linkengine enclosuresce platebucket, mp

See Details
Show more results

backhoe loader