Currently 17654 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
582 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 440-07 4EO, 134,7022019
Tucson, AZ
1,031 h Cat Certified Used

See Details
CAT 420F2 IT, 86,8502020
Columbia, SC
3,011 h Cat Certified Used Conditionsair conditionercontrols, joystickrops - enclosedstick - extendedrear coupler

See Details
CAT 420F2 4EO, 85,5062019
Eloy, AZ
2,838 h Cat Certified Used Conditionsbucket - frontstick - extendedrear couplersteering - 2 wheelcontrols, joystick

See Details
CAT 420F2, 80,0002018
Charlotte, NC
1,098 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 42007, 129,5002022
Monroe, NJ
508 h Cat Certified Used Conditionscontrols, joystickair conditionerepa labelengine enclosureslighting

See Details
CAT 416F2 4EOP, 79,1142019
Apache Junction, AZ
2,688 h Cat Certified Used

See Details
CAT 420F2 4EO, 87,6702019
Eloy, AZ
2,601 h Cat Certified Usedcontrols, joystickcoupler

See Details
CAT 420F2 4EO, 90,9182019
Eloy, AZ
2,206 h Cat Certified Used Conditionscontrols, joystickcoupler

See Details
CAT 416F2ST, 68,5002019
Montgomery, AL
1,832 h Cat Certified Used Conditions Customer Value Agreementdrive - 4 wheelrops - openengine enclosures

See Details
CAT 416F2, 85,8802017
Topeka Area, KS
1,717 h Specifications Cat Certified Used

See Details
CAT 430F2, 168,0002019
Rental Fleet Machine, Subject To Availability., AL
724 h Specifications Cat Certified Used Conditionsultra low sulfur diesel fuelair conditionereropsengine enclosures4-wheel drive

See Details
CAT 430F2, 134,5002017
Chula Vista, CA
2,892 h Specifications Cat Certified Usedride control

See Details
CAT 416-07 4SO, 111,7682023
Phoenix, AZ
383 h Cat Certified Used

See Details
CAT 430F2, 165,0002019
Rental Fleet Machine, Subject To Availability., AL
402 h Specifications Cat Certified Used Conditionsair conditionerengine enclosuresbeacon

See Details
CAT 420F2, 162,5002019
Rental Fleet Machine, Subject To Availability, Al,, AL
506 h Specifications Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosures

See Details
CAT 420F2ST, 83,5002017
Winchester, VA
1,729 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 420F2ST, 81,5002016
Winchester, VA
4,127 h Cat Certified Used Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 420F24EOIP, 85,9972019
Flagstaff, AZ
3,007 h Cat Certified Used

See Details
CAT 420F24EOIP, 88,7612019
Phoenix, AZ
3,322 h Cat Certified Used

See Details
CAT 440-07 4EO, 143,2482022
Show Low, AZ
956 h Cat Certified Used

See Details
CAT 420F2 4EO, 85,5062019
Eloy, AZ
2,902 h Cat Certified Used Conditionsemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fcontrols, joystickproduct link

See Details
CAT 420F2ST, 84,4242019
Eloy, AZ
3,378 h Cat Certified Used Conditionscontrols, joystickengine enclosureslightingultra low sulfur diesel fuelrops - open

See Details
CAT 420F2 4EO, 85,5062019
Eloy, AZ
2,986 h Cat Certified Used

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,351 h Cat Certified Used

See Details
Show more results

backhoe loader