Currently 17732 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
625 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
John Deere 310E, 34,9001997
Enroute, MI
3,733 h Conditionslightingrops - enclosedradio - am fm radiosteering - 2 wheelstick - extended

See Details
CAT 416C 4ECAB, 38,0001998
Yakima, WA
4,550 h

See Details
CAT 420F2 IT, 118,0002018
Milwaukee, WI
1,867 h Conditionsride controlengine

See Details
CAT 420 CF, 155,6752022
Hurricane, UT
169 hride control

See Details
CAT 415F2 4EOP, 75,1072018
Tucson, AZ
2,187 h

See Details
CAT 420FST, 65,0002014
Indianapolis, IN
2,339 h Conditionslightingair conditionereropsride controlbucket, mp

See Details
CAT 420F2 E AS, 129,8502019
Salt Lake City, UT
809 hride control

See Details
CAT 415F2 4EOP, 75,9432018
Tucson, AZ
2,093 h

See Details
CAT 420-07HT, 117,0002021
Green Bay, WI
1,578 h Conditionsride control

See Details
CAT 430F2 E CF, 143,5002018
Vernal, UT
1,371 hride control

See Details
CAT 420 E MP, 131,0002021
Salt Lake City, UT
547 hride control

See Details
CAT 415F2 4EOP, 74,5062018
Mesa, AZ
2,278 h

See Details
CAT 420F2IT, 119,5002019
Fenton, MO
412 h Conditionsengine

See Details
CAT 440 IT, 208,3502023
Salt Lake City, UT
209 hride control

See Details
CAT 430 D IT, 38,5002004
Indianapolis, IN
6,035 h Specifications Conditionscontrols, joystickair conditionerlightingrops - enclosedradio - am fm radio

See Details
CAT 416F2 4EO, 75,1622018
Mesa, AZ
2,473 h

See Details
CASE 580SUPERN, 40,5002012
Ft Wayne, IN
4,770 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 415, 63,0002020
Foster Rental, TN
2,243 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420F2IT, 90,0002017
Rocksprings, TX
1,711 h Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - standard

See Details
CAT 415F2 4EOP, 77,9472019
Mesa, AZ
2,062 h

See Details
CAT 420F, 57,0002013
Butte, MT
3,189 hride control

See Details
CAT 420F2IT, 68,5002016
Monroe, NJ
3,144 h Conditionsair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CASE 580SM, 36,0002002
Monroe, NJ
4,206 h Conditionsair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CAT 420, 125,0002022
Pocatello, ID
156 hride control

See Details
Show more results

backhoe loader