Currently 17784 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
619 Search results for "Current filter"
Displaying: 409 - 432 Sort by: 
CAT 420FST, 57,7152015
Vincennes, IN
5,901 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420F2IT, 68,5002018
Monroe, NJ
3,927 h Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 420FST, 56,7452015
IN
6,400 hair conditionerbucket - rearfront auxiliary hydraulicsrear auxiliary hydraulicsbucket, mp

See Details
CAT 420FST, 56,7452015
Fort Wayne, IN
5,300 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420F, 94,4502018
Worland, MT
1,728 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420F24EOIP, 73,6172019
Apache Junction, AZ
3,940 h

See Details
CAT 420XE, 130,0002020
Bismarck, ND
1,163 h Conditionsride control

See Details
CAT 420F2, 81,5002020
Portland, OR
1,046 h

See Details
CAT 420, 148,0002023
Salt Lake City, UT
300 hride control

See Details
CAT 420F2ST, 85,0002019
Jonesboro, AR
1,347 h Conditions Special Offers Customer Value Agreementam fm radiolightingultra low sulfur diesel fuelair conditionerengine enclosures

See Details
CAT 420F2ST, 80,0002018
Jonesboro, AR
777 h Conditions Special Offers Customer Value Agreementemissions level - eu - ivemissions level - japan - step 4 finalcontrols, joystickengine enclosuresultra low sulfur diesel fuel

See Details
CAT 430EST, 95,0002012
Tennessee Colony, TX
1,128 h Conditionscontrols, joystickair conditionerproduct linkengine enclosureslighting

See Details
CAT 420E, 68,5002010
Call Foley, KS
3,671 h Conditionsride control

See Details
CAT 420 TH, 174,7302023
Salt Lake City, UT
36 h

See Details
CAT 420F2 4EOP, 81,7522016
Apache Junction, AZ
2,664 hcontrols, joystickcoupler

See Details
CAT 420 IT CF, 182,5502024
Salt Lake City, UT
18 h

See Details
CAT 430F2, 103,0002020
Willmar, MN
1,746 h Conditions Customer Value Agreementride control

See Details
CAT 420, 170,7002023
Casper, WY
590 hride control

See Details
John Deere 310E, 31,9001997
Enroute, MI
3,733 h Conditionslightingrops - enclosedradio - am fm radiosteering - 2 wheelstick - extended

See Details
CAT 416C 4ECAB, 38,0001998
Yakima, WA
4,550 h

See Details
CAT 420, 68,6022014
Milford, MA
5,937 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantcontrols, joystick

See Details
CAT 420F2 IT, 118,0002018
Milwaukee, WI
1,868 h Conditionsride controlengine

See Details
CAT 420 CF, 155,6752022
Hurricane, UT
169 hride control

See Details
CAT 415F2 4EOP, 75,1072018
Tucson, AZ
2,187 h

See Details
Show more results

backhoe loader