Currently 17799 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
622 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 420F2ST, 85,0002019
Lafayette, IN
755 h Conditions Customer Value Agreementlightingam fm cd radioair conditionereropsride control

See Details
CAT 420 E MP, 145,5002022
Salt Lake City, UT
646 hride control

See Details
CAT 420F2ST, 72,0002017
Salt Lake City, UT
2,424 h

See Details
CAT 440 TH, 160,0002021
Salt Lake City, UT
908 h

See Details
CAT 420F 4WDE, 69,0002014
Windsor, CO
3,212 h Conditionsride control

See Details
CAT 420XE, 112,5002020
Mason City, IA
2,536 h Conditions Customer Value Agreementride control

See Details
CAT 430F2, 67,0002017
Altoona, IA
7,086 h Conditions Customer Value Agreementride control

See Details
CAT 415 IL CAB, 111,5002021
Hurricane, UT
1,132 hride control

See Details
CAT 420, 116,0002021
Salt Lake City, UT
1,572 h Specificationsride control

See Details
CAT 420F2 4WDE, 95,0002019
Aurora, CO
1,963 h Conditionsride control

See Details
CAT 420FIT, 75,0002014
Fort Smith, AR
3,243 h Conditionscontrols, joystickair conditionerepa labelengine enclosureslighting

See Details
CAT 420 CF, 161,0002023
Salt Lake City, UT
19 h

See Details
CAT 420F2, 65,0002018
Charlotte, NC
3,603 h Conditions

See Details
CAT 420F ST, 63,2502012
Oglesby, IL
3,007 h Conditions4-wheel driveair conditionerstick, extendedbucket, rearcontrols, joystick

See Details
CAT 420, 149,0002022
Moab, UT
168 hride control

See Details
CAT 420, 145,0002022
Logan, UT
440 hride control

See Details
CAT 426B, 25,0001995
Leivasy, WV
1 h Conditionsengine enclosuresrops - enclosedbucket, mpstick - extendedcontrols, lever

See Details
CAT 440, 145,0002019
Albuquerque, NM
2,724 h Specifications Conditionsride control

See Details
CAT 420F2ST, 64,0202015
MI
2,850 hair conditionerbucket - rearfront auxiliary hydraulicsrear auxiliary hydraulicsauxiliary hydraulics pressure

See Details
CAT 420F2IT, 65,9602015
MI
3,300 hair conditionerbucket - frontfront auxiliary hydraulicsrear auxiliary hydraulics

See Details
CAT 420FST, 63,0502015
IN
3,050 hair conditionerbucket - rearfront auxiliary hydraulicsbucket, mp

See Details
CAT 420FIT, 63,0502015
MI
4,300 hair conditionerbucket - frontdrive - 4 wheelfront auxiliary hydraulicsrops

See Details
CAT 420F2, 86,5002016
Fresno, CA
2,256 hride control

See Details
CAT 415F2 IL, 67,0002017
City Of Industry, CA
2,879 hride controlcanopy

See Details
Show more results

backhoe loader