Currently 18013 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
625 Search results for "Current filter"
Displaying: 337 - 360 Sort by: 
CAT 420F2 E, 96,0002016
Salt Lake City, UT
973 hride control

See Details
CAT 420 E, 128,0002021
Salina, UT
1,312 h Specificationsride control

See Details
CAT 420F2 HT, 99,0002020
Madison, WI
2,013 h Conditionsride control

See Details
CAT 420, 121,5002021
Pleasant Grove, CA
477 h Conditionsbucket - rearbucket, mpride controlstick - extendedthumb type - hydraulic

See Details
CAT 420F2 E MP, 104,0002017
Salt Lake City, UT
817 h

See Details
CAT 420 CF, 164,8502023
Salt Lake City, UT
618 h

See Details
CAT 420F2 AE4, 108,5002020
Brownfield, TX
1,076 h Conditionsride control

See Details
CAT 420, 120,0002021
Albuquerque, NM
1,579 h Specifications Conditionsengineride control

See Details
CAT 450F, 139,0002016
City Of Industry, CA
2,698 h Conditions

See Details
CAT 4202022
Pocatello, ID
192 hride control

See Details
CAT 415F2 IL, 69,5002017
City Of Industry, CA
2,506 hcanopy

See Details
CAT 420 CF, 155,6752022
Salt Lake City, UT
195 h

See Details
CAT 420F2 E, 111,7002019
Salina, UT
1,069 hride control

See Details
CAT 420F2 ASTH, 118,0002018
Salt Lake City, UT
682 h

See Details
CAT 420F2ST, 68,9002017
Nitro, WV
2,313 hbelt, seat, 2" suspensioncab, deluxecutting edge, two pieceinstructions, ansilines, combined aux, e-stick

See Details
CAT 430F2, 94,5002019
City Of Industry, CA
3,816 hride control

See Details
CAT 450F, 75,0002015
City Of Industry, CA
6,552 h

See Details
CAT 430, 132,0002022
City Of Industry, CA
2,364 hride control

See Details
CAT 420F2, 91,5002016
Fresno, CA
1,835 h Conditionsride control

See Details
CAT 420 XE IT, 132,0002020
Salt Lake City, UT
974 h

See Details
CAT 430FST, 69,0002012
City Of Industry, CA
4,847 h Conditionsride control

See Details
CAT 415 IL, 122,3502023
Hurricane, UT
612 hcanopy

See Details
CAT 430F TH, 87,5002014
Cedar City, UT
3,909 h

See Details
CAT 420F2ST, 89,5002017
Abingdon, MD
1,213 h Conditionscontrols, joystickair conditionerepa labelproduct linkengine enclosures

See Details
Show more results

backhoe loader