X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26871 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,750 Search results for "Current filter"
Displaying: 1729 - 1740 Sort by:   ads/page
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Juarez, MX
Year: 2018, Working hours: 430 h
MADISA RENTAL SERVICES FLEET
Caterpillar 420F2STLRC, 98,000 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 817 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rear4-wheel drivecontrols, joystickengine enclosures
Caterpillar 420 F, 85,000 USDbackhoe loader
Quito, EC
Year: 2014, Working hours: 2456 h
IIASA - IMPORTADORA INDUSTR. AGRICOLA SA

stick, extendedproduct linkbucket, rear4-wheel drivecontrols, lever, Specifications Conditions
Caterpillar 432F2, 60,356 USDbackhoe loader
Czosnów, PL
Year: 2015, Working hours: 4020 h
BERGERAT MONNOYEUR SP. Z O.O.
, Specifications Conditions
Caterpillar 432F2, 84,636 USDbackhoe loader
Clayton, VI, AU
Year: 2018
WILLIAM ADAMS PTY. LTD.
, Specifications
Caterpillar 416FST, 24,020 USDbackhoe loader
Bintulu, MY
Year: 2013, Working hours: 10445 h
SIME DARBY INDUSTRIAL SDN BHD
Caterpillar 416EST, 68,000 USDbackhoe loader
Santiago, CL
Year: 2015, Working hours: 3105 h
FINNING CHILE S.A.
Caterpillar 432F2, 84,636 USDbackhoe loader
Clayton, VI, AU
Year: 2018
WILLIAM ADAMS PTY. LTD.
, Specifications
Caterpillar 420F2STLRC, 79,000 USDbackhoe loader, CL
Year: 2018, Working hours: 1182 h
FINNING CHILE S.A.
Caterpillar 424B, On Requestbackhoe loader
Jaipur, IN
Year: 2010, Working hours: 11000 h
GCPL - EAST
, Specifications Conditions
CASE 580SR, 32,029 USDbackhoe loader
Sevilla, ES
Year: 2008, Working hours: 8110 h
FINANZAUTO S.A.
Caterpillar 432F2, 83,271 USDbackhoe loader
Clayton, VI, AU
Year: 2018
WILLIAM ADAMS PTY. LTD.
, Specifications
 
Compare products