X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27276 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,758 Search results for "Current filter"
Displaying: 1717 - 1728 Sort by:   ads/page
Caterpillar 416F2STLRC, 92,000 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 930 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rear4-wheel drivecontrols, leverengine enclosures
Caterpillar 420F2STLRC, 85,000 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 1211 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rearcontrols, joystickengine enclosures2 wheel drive
Caterpillar 416EST, 55,500 USDbackhoe loader
Monterrey, MX
Year: 2014, Working hours: 2801 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 97,650 USDbackhoe loader
San Juan, PR
Year: 2017, Working hours: 618 h
RIMCO INC.
Caterpillar 416F2STLRC, 74,000 USDbackhoe loader
Mexicali, MX
Year: 2017, Working hours: 1404 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedorops2 wheel drive
Caterpillar 416F2ST, 93,450 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 745 h
RIMCO INC.
Caterpillar 416F2ST, 73,500 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 3939 h
RIMCO INC.
Caterpillar 416EST, 39,000 USDbackhoe loader
Mexico, MX
Year: 2013, Working hours: 5963 h
MADISA RENTAL SERVICES FLEET
Caterpillar 424D, 61,186 USDbackhoe loader
Bangkok, TH
Year: 2005, Working hours: 4217 h
METRO MACHINERY COMPANY LTD.
Caterpillar 420F2STLRC, 105,000 USDbackhoe loader
Tijuana, MX
Year: 2018, Working hours: 711 h
EMPRESAS MATCO, S.A. DE C.V.

eropsstick, extended4-wheel drivecontrols, joystickengine enclosures
Caterpillar 416F2STLRC, 95,000 USDbackhoe loader
Mazatlan, MX
Year: 2017, Working hours: 700 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rear4-wheel drivecontrols, leverengine enclosures
Caterpillar 416F2ST, 72,450 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 2047 h
RIMCO INC.
 
Compare products