X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27276 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,747 Search results for "Current filter"
Displaying: 1693 - 1704 Sort by:   ads/page
Caterpillar 416F2STLRC, On Requestbackhoe loader
Cancun, MX
Year: 2018, Working hours: 70 h
MADISA RENTAL SERVICES FLEET
Caterpillar 420EST, 75,000 USDbackhoe loader
Guayaquil, EC
Year: 2012, Working hours: 1784 h
IIASA - IMPORTADORA INDUSTR. AGRICOLA SA
Caterpillar 428C, On Requestbackhoe loader
Gonnosno, IT
Year: 1999, Working hours: 6000 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Reynosa, MX
Year: 2018, Working hours: 839 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 73,500 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 1559 h
RIMCO INC.
Caterpillar 416F2ST, 97,650 USDbackhoe loader
San Juan, PR
Year: 2017, Working hours: 733 h
RIMCO INC.
Caterpillar 420F2ITLRC, 85,000 USDbackhoe loader
Culiacan, MX
Year: 2015, Working hours: 3200 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedorops4-wheel driverear auxiliary hydraulics
Caterpillar 416EST, 54,000 USDbackhoe loader
Monterret, MX
Year: 2015, Working hours: 2960 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 79,500 USDbackhoe loader
Monterrey, MX
Year: 2018, Working hours: 810 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 101,850 USDbackhoe loader
San Juan, PR
Year: 2018, Working hours: 192 h
RIMCO INC.
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Reynosa, MX
Year: 2018, Working hours: 987 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 85,800 USDbackhoe loader
Juarez, MX
Year: 2017, Working hours: 905 h
MADISA RENTAL SERVICES FLEET
 
Compare products