Currently 17744 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
623 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 420, 149,0002022
Salina, UT
408 hride control

See Details
CAT 420, 153,0002023
Salt Lake City, UT
151 hride control

See Details
CAT 440, 143,0002020
San Diego, CA
2,759 h

See Details
CAT 420XE, 137,5002021
Pleasant Grove, CA
903 h Conditionsauto shiftbucket - rearbucket, mpride controlstick - extended

See Details
CAT 430-07, 123,5002021
Stockton, CA
2,070 h Conditionsauto shiftbucket, mpdrive - 4 wheelride controlstick - extended

See Details
CAT 420 XE IT, 183,0002023
Salt Lake City, UT
76 h

See Details
CAT 420F2 ITTH, 83,0002016
Ogden, UT
3,195 h

See Details
CAT 420, 141,2502022
Rock Springs, WY
579 h Specificationsride control

See Details
CAT 420 E, 129,9002021
Salina, UT
1,004 hride control

See Details
CAT 420, 149,0002022
Hurricane, UT
590 hride control

See Details
CAT 415, 65,5002019
Merced, CA
2,497 h

See Details
CAT 415 IL, 109,0002022
Hurricane, UT
346 hcanopy

See Details
CAT 450-07, 156,7502020
MN
548 hair conditionerdrive - 4 wheel

See Details
CAT 4202022
Billings, MT
372 hride control

See Details
CAT 450, 145,3502019
Brainerd, MN
976 h

See Details
CAT 430F2, 89,2002018
IA
1,717 hride control

See Details
CAT 420F2, 115,0002018
Yuba City, CA
893 h Conditionsair conditionerbucket, mpdrive - 4 wheelride controlstick - extended

See Details
CAT 420XE, 158,0392020
Clifton Park, NY
824 ham fm radiolightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 420F2IT, 104,7132019
N Syracuse, NY
1,837 h Conditionscontrols, joystickair conditionerair suspension seatauto shift

See Details
CAT 420 IT CF, 170,0002023
Salt Lake City, UT
132 h

See Details
CAT 420F2 E, 96,0002016
Salt Lake City, UT
971 hride control

See Details
CAT 420 E, 128,0002021
Salina, UT
1,303 h Specificationsride control

See Details
CAT 420F2 HT, 99,0002020
Madison, WI
2,012 h Conditionsride control

See Details
CAT 420, 121,5002021
Pleasant Grove, CA
477 h Conditionsbucket - rearbucket, mpride controlstick - extendedthumb type - hydraulic

See Details
Show more results

backhoe loader