X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26901 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,744 Search results for "Current filter"
Displaying: 1657 - 1668 Sort by:   ads/page
Caterpillar 416F2ST, 72,450 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 2273 h
RIMCO INC.
Caterpillar 416F2STLRC, 77,500 USDbackhoe loader
Acuña, MX
Year: 2017, Working hours: 300 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416EST, 45,000 USDbackhoe loader
Mexico, MX
Year: 2014, Working hours: 6179 h
MADISA RENTAL SERVICES FLEET
Caterpillar 420FST, 68,250 USDbackhoe loader
San Juan, PR
Year: 2013, Working hours: 1402 h
RIMCO INC.
Caterpillar 416F2ST, 101,850 USDbackhoe loader
San Juan, PR
Year: 2018, Working hours: 150 h
RIMCO INC.
Caterpillar 416F2STLRC, 74,000 USDbackhoe loader
Mazatlan, MX
Year: 2018, Working hours: 1416 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rearcontrols, leverengine enclosures2 wheel drive
Caterpillar 416F2STLRC, 80,000 USDbackhoe loader
Mexicali, MX
Year: 2015, Working hours: 2185 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedorops4-wheel drive
Caterpillar 416EST, 52,000 USDbackhoe loader
Casas Grande, MX
Year: 2014, Working hours: 3390 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, On Requestbackhoe loader
Puebla, MX
Year: 2018, Working hours: 10 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, On Requestbackhoe loader
Cancun, MX
Year: 2018, Working hours: 100 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416EST, 54,000 USDbackhoe loader
Parral, MX
Year: 2015, Working hours: 4500 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 87,150 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 1282 h
RIMCO INC.
 
Compare products