X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26871 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,750 Search results for "Current filter"
Displaying: 1645 - 1656 Sort by:   ads/page
Caterpillar 416F2STLRC, 79,500 USDbackhoe loader
Tlalnepantla, MX
Year: 2018, Working hours: 100 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 94,000 USDbackhoe loader
Laguna, MX
Year: 2018, Working hours: 202 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 72,000 USDbackhoe loader
Mazatlan, MX
Year: 2018, Working hours: 1610 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rearcontrols, leverengine enclosures2 wheel drive
Caterpillar 416EST, 49,000 USDbackhoe loader
Durango, MX
Year: 2013, Working hours: 4549 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 83,200 USDbackhoe loader
Puebla, MX
Year: 2017, Working hours: 1800 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 101,850 USDbackhoe loader
San Juan, PR
Year: 2018, Working hours: 448 h
RIMCO INC.
Caterpillar 416F2STLRC, 85,800 USDbackhoe loader
Villahermosa, MX
Year: 2017, Working hours: 400 h
MADISA RENTAL SERVICES FLEET
Caterpillar 420F2STLRC, 123,500 USDbackhoe loader
Culiacan, MX
Year: 2018, Working hours: 300 h
EMPRESAS MATCO, S.A. DE C.V.

eropsstick, extended4-wheel drivecontrols, joystickengine enclosures
Caterpillar 416F2STLRC, 72,600 USDbackhoe loader
Coatzacoalcos, MX
Year: 2016, Working hours: 2034 h
MADISA RENTAL SERVICES FLEET
Caterpillar 424D, 60,953 USDbackhoe loader
Bangkok, TH
Year: 2004, Working hours: 9131 h
METRO MACHINERY COMPANY LTD.
Caterpillar 416EST, 57,850 USDbackhoe loader
Puebla, MX
Year: 2014, Working hours: 3931 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Reynosa, MX
Year: 2018, Working hours: 378 h
MADISA RENTAL SERVICES FLEET
 
Compare products