X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27577 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,775 Search results for "Current filter"
Displaying: 1633 - 1644 Sort by:   ads/page
Caterpillar 416F2STLRC, 73,700 USDbackhoe loader
Santiago, CL
Year: 2016, Working hours: 3108 h
FINNING CHILE S.A.
Caterpillar 420F2STLRC, 82,000 USDbackhoe loader
Tijuana, MX
Year: 2018, Working hours: 784 h
EMPRESAS MATCO, S.A. DE C.V.

bucket, rearstick, standardcontrols, joystickengine enclosures2 wheel drive
Caterpillar 416F2STLRC, 90,000 USDbackhoe loader
Ciudad Obregon, MX
Year: 2016, Working hours: 1400 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedorops4-wheel driverear auxiliary hydraulics
Caterpillar 416F2ST, 90,300 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 1587 h
RIMCO INC.
Caterpillar 416F2STLRC, 83,200 USDbackhoe loader
Monterrey, MX
Year: 2017, Working hours: 1120 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 79,500 USDbackhoe loader
Cancun, MX
Year: 2018, Working hours: 850 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416EST, 42,000 USDbackhoe loader
Campeche, MX
Year: 2013, Working hours: 3909 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 110,900 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 300 h
EMPRESAS MATCO, S.A. DE C.V.

eropsstick, extended4-wheel drivecontrols, leverengine enclosures
Caterpillar 416F2STLRC, 83,200 USDbackhoe loader
Ciudad Victoria, MX
Year: 2016, Working hours: 1500 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 101,850 USDbackhoe loader
San Juan, PR
Year: 2018, Working hours: 87 h
RIMCO INC.
Caterpillar 416F2ST, 72,450 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 944 h
RIMCO INC.
Caterpillar 416F2ST, 73,500 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 2635 h
RIMCO INC.
 
Compare products