X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 29799 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,738 Search results for "Current filter"
Displaying: 1621 - 1632 Sort by:   ads/page
Caterpillar 416F2ST, 93,450 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 1372 h
RIMCO INC.
Caterpillar 416F2STLRC, 65,000 USDbackhoe loader
Casas Grandes, MX
Year: 2015, Working hours: 2650 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416EST, 56,000 USDbackhoe loader
Chetumal, MX
Year: 2014, Working hours: 4408 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Villahermosa, MX
Year: 2018, Working hours: 220 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 77,500 USDbackhoe loader
Ciudad Victoria, MX
Year: 2017, Working hours: 1250 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 80,000 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 742 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rearcontrols, leverengine enclosures2 wheel drive
Caterpillar 420F2STLRC, 92,000 USDbackhoe loader
Culiacan, MX
Year: 2017, Working hours: 1073 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedorops4-wheel drive
Caterpillar 420F2ITLRC, 110,000 USDbackhoe loader
Mexicali, MX
Year: 2017, Working hours: 500 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rear4-wheel drivecontrols, joystickengine enclosures
Caterpillar 420FST, 85,000 USDbackhoe loader
Quito, EC
Year: 2014, Working hours: 1551 h
IIASA - IMPORTADORA INDUSTR. AGRICOLA SA

stick, extendedbucket, gpbucket, rear4-wheel drivecontrols, lever, Conditions
Caterpillar 420FST, 54,500 USDbackhoe loader
Santa Ana, CR
Year: 2013, Working hours: 3323 h
CATERPILLAR CREDITO, S.A. DE C.V.

stick, standard4-wheel drivecontrols, joystickengine enclosures2 wheel drive, Conditions
Caterpillar 416FST, 71,400 USDbackhoe loader
San Juan, PR
Year: 2014, Working hours: 1714 h
RIMCO INC.
Caterpillar 416EST, On Requestbackhoe loader
Cancun, MX
Year: 2014, Working hours: 3000 h
MADISA RENTAL SERVICES FLEET
 
Compare products