X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25291 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,625 Search results for "Current filter"
Displaying: 1609 - 1620 Sort by:   ads/page
Caterpillar 416F2ST, 84,000 USDbackhoe loader
San Juan, PR
Year: 2015, Working hours: 1500 h
RIMCO INC.
Caterpillar 416F2STLRC, 82,000 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 1337 h
EMPRESAS MATCO, S.A. DE C.V.

bucket, rearstick, standard4-wheel drivecontrols, leverengine enclosures
Caterpillar 428, On Requestbackhoe loader
Tortolì, IT
Year: 2001, Working hours: 3140 h
CGT - COMPAGNIA GENERALE TRATTORI
Caterpillar 416F2STLRC, On Requestbackhoe loader
Cancun, MX
Year: 2018, Working hours: 420 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416EST, 54,000 USDbackhoe loader
Piedras Negras, MX
Year: 2015, Working hours: 3092 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Reynosa, MX
Year: 2018, Working hours: 534 h
MADISA RENTAL SERVICES FLEET
Caterpillar 420FST, 70,560 USDbackhoe loader
San Juan, PR
Year: 2013, Working hours: 2601 h
RIMCO INC.
Caterpillar 416F2STLRC, 83,200 USDbackhoe loader
Veracruz, MX
Year: 2016, Working hours: 1340 h
MADISA RENTAL SERVICES FLEET
Caterpillar 416F2ST, 97,650 USDbackhoe loader
San Juan, PR
Year: 2017, Working hours: 612 h
RIMCO INC.
Caterpillar 416F2STLRC, 90,400 USDbackhoe loader
Juarez, MX
Year: 2018, Working hours: 430 h
MADISA RENTAL SERVICES FLEET
Caterpillar 420F2STLRC, 98,000 USDbackhoe loader
Hermosillo, MX
Year: 2018, Working hours: 817 h
EMPRESAS MATCO, S.A. DE C.V.

stick, extendedbucket, rear4-wheel drivecontrols, joystickengine enclosures
Caterpillar 938K, 173,588 USDbackhoe loader
Clayton, VI, AU
Year: 2016
WILLIAM ADAMS PTY. LTD.
 
Compare products