Currently 17749 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
624 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT 450F, 116,5002016
Minot, ND
2,208 h Conditionsair suspension seatdifferential lockride controlauto shiftpattern changer

See Details
CAT 450, 201,0002020
Bloomington, MN
465 h

See Details
CAT 420F 4ETCB, 72,7002015
Fairbanks, AK
5,846 h Specificationsride control

See Details
CAT 420XE, 140,0002022
Pasco, WA
308 hride control

See Details
CAT 430F2 4ECP, 85,0002018
Henderson, NV
2,990 h Conditions

See Details
CAT 430F2IT, 129,3752016
Milford, MA
2,866 h Specificationsauxiliary hydraulicsengine enclosuresauto shiftbucket, gpstick, extended

See Details
Massey Ferguson 4610, 49,0002014
Whitehouse, NJ
1,115 h Conditionslightingauxiliary hydraulicsengine enclosuresoropsbucket, gp

See Details
CAT 420-07, 101,8002020
MN
869 hair conditionerbucket - frontstick - extendedrear auxiliary hydraulicsauxiliary hydraulics pressure

See Details
CAT 420, 125,0002021
Lewiston, ID
145 hride control

See Details
CAT 420XE, 156,3882022
Clifton Park, NY
1,116 hair conditionerdrive - 4 wheelride controlradioauto shift

See Details
CAT 420F2 E, 99,4002019
Salt Lake City, UT
1,870 hride control

See Details
CAT 420F2 E, 111,0002019
Salina, UT
1,204 hride control

See Details
CAT 420E IT E, 78,0002008
Salt Lake City, UT
2,979 hride control

See Details
CAT 420 XE, 150,0002023
Gillette, WY
741 h

See Details
CAT 415 IL, 117,6002022
Vernal, UT
717 h Specificationscanopy

See Details
CAT 430F2 ITCF, 114,0002018
Salina, UT
1,951 hride control

See Details
CAT 430, 78,5002017
Yuba City, CA
3,914 h Specificationslightingproduct linkultra low sulfur diesel fuelengine enclosuresepa label

See Details
CAT 450, 115,0002016
Sacramento, CA
2,658 hlightingproduct linkultra low sulfur diesel fuelengine enclosuresepa label

See Details
CAT 430F2 E TH, 109,0002016
Salt Lake City, UT
1,904 h

See Details
CAT 420FST, 75,0002014
Aberdeen, SD
2,539 h Conditionsam fm radioproduct linkauxiliary hydraulicsair conditionererops

See Details
CAT 420F2 E, 99,9002019
Salt Lake City, UT
1,729 hride control

See Details
CAT 420F 2 IT, 89,6552019
Scarborough, ME
1,100 h Specifications

See Details
CAT 420 CF TH, 171,0002023
Salt Lake City, UT
121 hride control

See Details
CAT 420F2 E, 98,0002016
Salt Lake City, UT
987 h

See Details
Show more results

backhoe loader