X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27001 machines for sale
Current filter
Category
Construction
x
backhoe loader
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

backhoe loader

Get an email alert when new equipment matching "Current filter" will be added

1,771 Search results for "Current filter"
Displaying: 133 - 144 Sort by:   ads/page
Caterpillar 416F2 4EO, 93,380 USDbackhoe loader
Mesa, AZ, US
Year: 2018, Working hours: 223 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 420F 4EO, 64,952 USDbackhoe loader
Phoenix, AZ, US
Year: 2014, Working hours: 1774 h
EMPIRE MACHINERY

ride controlcouplercontrols, joystick, Cat Certified Used
Caterpillar 416F2 4EO, 93,288 USDbackhoe loader
Tucson, AZ, US
Year: 2018, Working hours: 198 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 430F2 4WDE, 119,500 USDbackhoe loader
Aurora, CO, US
Year: 2015, Working hours: 333 h
WAGNER EQUIPMENT CO

ride control, Cat Certified Used Conditions
Caterpillar 416F2 4EOP, 100,648 USDbackhoe loader
Apache Junction, AZ, US
Year: 2019, Working hours: 256 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 416F2 4EO, 92,736 USDbackhoe loader
Tucson, AZ, US
Year: 2018, Working hours: 239 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 420F2 HRC, 94,208 USDbackhoe loader
Kingman, AZ, US
Year: 2017, Working hours: 968 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 415F2 HRC, 89,056 USDbackhoe loader
Apache Junction, AZ, US
Year: 2018, Working hours: 393 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 420F 4EO, 55,936 USDbackhoe loader
Show Low, AZ, US
Year: 2014, Working hours: 2944 h
EMPIRE MACHINERY

ride controlcouplercontrols, joystick, Cat Certified Used
Caterpillar 420F24EOIP, 84,640 USDbackhoe loader
Phoenix, AZ, US
Year: 2017, Working hours: 2160 h
EMPIRE MACHINERY

ride controlcouplercontrols, joystick, Cat Certified Used
Caterpillar 416F2 HRC, 91,448 USDbackhoe loader
Phoenix, AZ, US
Year: 2018, Working hours: 330 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 420F2 4ECB, 94,400 USDbackhoe loader
Billings, MT, US
Year: 2016, Working hours: 360 h
TRACTOR & EQUIPMENT CO.

ride control, Cat Certified Used Conditions
 
Compare products