Currently 17744 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
619 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT 450F 4ECP, 94,0002015
Henderson, NV
3,150 h Conditions

See Details
CAT 420, 150,0002023
Casper, WY
295 hride control

See Details
CAT 420 XE, 150,0002023
Casper, WY
770 hride control

See Details
CAT 450, 195,0002021
Casper, WY
704 h

See Details
CAT 416F2, 84,7302019
Dodge City, KS
1,376 h Specifications

See Details
CAT 440, 165,4852019
Syracuse, NY
624 h Specificationsultra low sulfur diesel fuelride control

See Details
CAT 420 XE, 170,0002023
Casper, WY
651 h

See Details
CAT 420 XE, 181,9002023
Rock Springs, WY
481 h

See Details
CAT 420 XE, 165,8002023
Gillette, WY
400 hride control

See Details
CAT 420F2IT, 91,4102018
Topeka, KS
1,656 hride control

See Details
CAT 420F C4E2018
Victoria, TX
1,360 h Specificationsproduct linkair conditionereropsride control4-wheel drive

See Details
CAT 440, 177,7902019
Milford, MA
441 hcontrols, joystickair conditionerproduct linkengine enclosureslighting

See Details
CAT 420F2IT, 84,9602015
Milford, MA
1,567 hlightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuelair conditioner

See Details
John Deere 310SL, 114,5022018
Batavia, NY
1,282 h Conditionsam fm radiolightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 420F2, 87,6302018
Topeka Area, KS
1,910 h Specificationsride control

See Details
CAT 416C, 31,0002000
Monroe, NJ
8,233 h Conditionslightingengine enclosuresbucket, gp4-wheel drivestick, extended

See Details
CAT 420F2IT, 115,4102018
Salina, KS
1,158 h Specificationsride control

See Details
CAT 416F2, 91,2302019
Topeka Area, KS
921 h Specifications

See Details
CAT 420F2IT, 118,0902019
Liberal, KS
1,512 h Specificationsride control

See Details
CAT 416F2, 84,6302019
Topeka Area, KS
1,223 h Specifications

See Details
CAT 420 XE, 181,9002023
Casper, WY
476 h

See Details
CAT 420, 173,9002023
Casper, WY
107 h

See Details
CAT HB95E420FF, 720
Dodge City, KS

See Details
CAT 430FIT, 92,5002014
Huron, SD
2,125 hlightingproduct linkauxiliary hydraulicsair conditionererops

See Details
Show more results

backhoe loader