Caterpillar A7B

Caterpillar A7B

Price
2,338 USD
Year
2018
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar A7B
Categoryauger
Serial NumberJMT02246
Unit NumberN122864
Catalog NumberCU4822455
Manufacturing Year2018
Hours500 h
CountryAustralia
LocationSydney, NSW
Pricing
Price Excluding Tax2,338 USD
Tax (10%)234 USD
Price Including Tax2,571 USD
Details
Additional information2018 CATERPILLAR A7B
AUGER DRIVE

MOUNT BRACKET TO SUIT - CAT 301.4C, 301.6C, 301.7D, 301.8C, 301.5NG, 301.6NG, 301.7NG, 301.8NG, 302NG

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE **
** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON **

300MM AUGER BIT
450MM AUGER BIT
900MM EXTENSION
A7B AUGER DRIVE

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE **
** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON **
300MM AUGER BIT
450MM AUGER BIT
900MM EXTENSION
A7B AUGER DRIVE
MOUNT BRACKET TO SUIT - CAT 301.4C, 301.6C, 301.7D, 301.8C, 301.5NG, 301.6NG, 301.7NG, 301.8NG, 302NG
Conditions
Good
Fair
Poor
  • general condition
general condition
  • No
  • No
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRAC PTY. LTD. (NSW)See InventoryWebsiteSelect contact
Used Equipment NSW
Australia
Telephone:+61 298404739 ext 4739
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone