Quick Search

Caterpillar A19B

Caterpillar A19B

Year
2016
Working hours
15 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCaterpillar A19B
Categoryauger
Serial NumberSMR16730
Unit NumberUTRAD2896
Catalog Number10076363
Year2016
Hours15 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax2,823 USD
Tax (10%)282 USD
Price Including Tax3,106 USD
Details
Additional informationSuits Cat 5t Excavator - comes with 2 bits - 350 and 650mm
In stock now - near new.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • Yes
  • Cat 5t Excavator
  • Near new - traded with a very low hour machine
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering