Quick Search

Weiler P385A

Weiler P385A

Year
2015
Working hours
2,952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandWeiler P385A
CategoryAsphalt pavers
Serial NumberP385A-1685
Unit Number23B107
Catalog Number10080881
Year2015
Hours2,952 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax52,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LED STROBE LIGHT GROUPLED STROBE LIGHT GROUP
WALKWAY EXTENSIONS GROUPWALKWAY EXTENSIONS GROUP
TRACK, 31" TGTRACK, 31" TG
1 HOSE REEL1 HOSE REEL
140MM TRACK GROUP W/14" POLY140MM TRACK GROUP W/14" POLY
ADDITIONAL OPERATORS SEAT GROUPADDITIONAL OPERATORS SEAT GROUP
ADJUSTABLE EXTENDER HEIGHT &ADJUSTABLE EXTENDER HEIGHT &
ADJUSTABLE, OSCILLATING PUSHADJUSTABLE, OSCILLATING PUSH
CAT C3.4 TIER IVI 100HP ENGINECAT C3.4 TIER IVI 100HP ENGINE
DUAL OPERATORS STATIONS W/ 1DUAL OPERATORS STATIONS W/ 1
GROUPGROUP
HANDHELD REMOTE GROUPHANDHELD REMOTE GROUP
HEATED END GATESHEATED END GATES
LIGHTING GROUP (2 ON HOPPER, 2LIGHTING GROUP (2 ON HOPPER, 2
MANUAL ADJUSTABLE SLOPEMANUAL ADJUSTABLE SLOPE
ON SCREED)ON SCREED)
PADSPADS
PAVER PAUSE FUNCTION, GRADE &PAVER PAUSE FUNCTION, GRADE &
ROLLERSROLLERS
SCREED W/ELECTRIC HEAT, MANUALSCREED W/ELECTRIC HEAT, MANUAL
SLOPE PREP GROUPSLOPE PREP GROUP
SPRAY DOWN W/ SEPARATE TANK &SPRAY DOWN W/ SEPARATE TANK &
SEATSEAT
FAULTS INCLUDING SAFETY ITEMSFAULTS INCLUDING SAFETY ITEMS
MACHINE IS SOLD AS IS, WHERE IS,MACHINE IS SOLD AS IS, WHERE IS,
WITH ALL KNOWN AND UNKNOWNWITH ALL KNOWN AND UNKNOWN
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
230
  • Side door latches dont work. Right side door is missing rod to hold it open
  • FairHood latches don’t work properly
  • Good
  • Good
  • FairFaded
  • FairPlatform step left side bracket is bent and cracked. Step is held up by strap
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
530
  • Good
  • FairRight track steering or voltage low error
  • Good
  • Good
  • Good
  • FairLeft Platform step mount is bent and cracked
  • FairLeft seat is torn, usable as is.
  • Good
engine
510
  • YesSome normal smoke coming from dipstick tube
  • Yes
  • No
  • YesBuildup on top cover. Wet buildup on front left corner of engine
  • No
  • Red
  • Ok
  • Ok
  • FairDry Filters may need serviced.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorRight work light is the only one working
  • Good
  • Good
paver / screed / conveyor
1320
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHopper flashing is beat up, still usable. Front left lower flashing mount is bent. Left side of hopper is bent
  • Good
  • Good
  • FairWet buildup on pumps in left side compartment. Wet buildup between engine and main pump
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftFairRubber is worn but usable
Rubber Track / Belt - RightFairRubber is worn but usable
Track Frame - LeftGood
Track Frame - RightGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering