Currently 17642 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
143 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT AP555, 445,0002021
Montgomery, AL
1,287 h Cat Certified Used Conditions Customer Value Agreementlightingproduct linkcontrols, non contacting grade (sonic)push rollerscreed, electrical heating system

See Details
CAT AP655F, 409,9002019
Sterling, VA
2,507 h Cat Certified Used Conditionsproduct link

See Details
CAT AP 1000 F, 93,9502016
Salem, VA
7,088 h Dealer Certified Conditionslightingproduct linkultra low sulfur diesel fuelscreed, electrical heating systemscreed, extendable

See Details
LeeBoy 8515, 122,5002019
Enroute, MI
1,398 h Conditionslighting, night pavingbeacongeneratorpush roller - oscillatingscreed heating system - electrical

See Details
CAT PM822, 1,142,0552023
Topeka, KS
93 h

See Details
CAT CB1.7, 32,5002021
Point Roberts, WA
220 h

See Details
CAT CB7-02, 154,4002023
Wichita, KS
172 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vlightingrops - open

See Details
Weiler WILR P65, 90,0002020
Meridian, ID
320 h

See Details
MISCELLANEOUS MFGRS W120CFI, 249,0002017
Kansas City, MO
3,786 hepa labellightingmirrorsbeaconmill rotor

See Details
CAT AP-1000B, 36,8501999
Minot, ND
11,640 h Conditionscrown control - power

See Details
Ingersoll Rand PF5510, 48,9602005
Mesa, AZ
5,211 hscreed, grade controlscreed, slope controlwashdown tankcrown control - power

See Details
CAT RM500B, 569,8002021
Salina, KS
2,179 hropsmirrorstorque converter

See Details
Weiler P385B, 155,0002022
Memphis, TN
1,650 h Conditionslighting, night pavingscreed extensions - height control - manualscreed, end gate - heatedpush roller - truck hitchultra low sulfur diesel fuel

See Details
CAT AP1055F, 194,8242018
Mesa, AZ
4,950 h Conditionslightingproduct linkultra low sulfur diesel fuelepa labelce plate

See Details
Vögele AMERICA SUPER 1700, 105,5002019
Monroe, NJ
3,172 h Conditionspower assisted drivescreed, end gate - heatedscreed, grade controlscreed, slope controlaugers, vertically adjustable

See Details
Weiler P385B, 76,0002016
Bloomingburg, ND
2,393 hpush roller

See Details
Carlson EZIV SCREED, 38,5002017
Shelby Twp., MI
1,450 h Conditions

See Details
Weiler P395, 235,0002022
Greensboro, NC
1,516 h Conditionspower assisted drivewashdown tankultra low sulfur diesel fuelscreed heating system - electricalscreed, extensions - hydraulic

See Details
CAT AP1055F, 206,8032019
Clifton Park, NY
4,390 hlighting, night pavingpower assisted drivescreed extensions - height control - manualscreed, end gate - heatedpush roller - truck hitch

See Details
Blaw-Knox PF115.1, 29,5001992
Sulphur Springs, TX
1,471 h Conditionsscreed heating system - fuelscreed extensions - slope control - powerscreed, extensions - hydraulic

See Details
CAT AP650B, 51,5002000
Novi, MI
11,847 h Conditionslightingbeaconpush rollerscreed, electrical heating systemscreed, extendable

See Details
Show more results

Asphalt pavers