2022 Weiler P195 For Sale - 168,000 USD | Cat Used
Quick Search

Weiler P195

Weiler P195

Year
2022
Working hours
655 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 731 7500
Show phone number
Basic information
BrandWeiler P195
Carolina CAT
CategoryAsphalt pavers
Serial NumberP195-1101
Unit NumberS21-1492M
Catalog Number4875211
Year2022
Hours655 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax168,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1 HANDHELD REMOTE • 1' BOLT ON EXTENSIONS GROUP • 125 MM TRACK GROUP W/ 8" POLY PAD • 12KW GENERATOR, SPRAY DOWN • 3' 10" - 7' SCREED • ADJ, OSCILLATING PUSH ROLLERS • CAT C2.2T, TIER 4F 67 HP ENGINE • FOLD WITHIN WIDTH • HYD EXTENDING FRONT MOUNT SCREED • INCL AUGER AND TUNNEL EXTENSIONS • LED BEACON • LED WORKLIGHT PACKAGE • PAVER PAUSE FUNCTION GRADE/SLOPE • SEPARATE TANK & 2 COILED HOSES • SINGLE SLIDING OPERATORS STATION • VARIABLE SPEED 12" AUGERS • VARIABLE SPEED CONVEYOR • ZERO CLEARANCE ENDGATE GROUP

1 HAND HELD REMOTE
125 MM TRACK GROUP W/8" POLY PAD
12KW GENERATOR, SPRAY DOWN W/-
3'10" TO 7' WIDTH
ADJ, OSCILLATING PUSH ROLLERS-
CAT C2.2T, TIER 4F 67 HP ENGINE
ENGINE SERIAL# J2700334
FOLD WITHIN WIDTH
HYD EXTENDING FRONT MOUNT SCREED
LED BEACON
LED WORKLIGHT PACKAGE
PAVER PAUSE FUNCTION GRADE/SLOPE
SEPARATE TANK & 2 COILED HOSES
SINGLE SLIDING OPERATORS STATION
US,CANADA ENGLISH LANGUAGE DECAL
VARIABLE SPEED 12" AUGERS
VARIABLE SPEED CONVEYOR AND
WEILER P195 CART PATH PAVER
ZERO CLEARANCE ENDGATE GROUP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering