Quick Search

Weiler E2850

Weiler E2850

Year
2017
Working hours
5,221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Austell, GA
+1 6786899569
Show phone number
Basic information
BrandWeiler E2850
Yancey CAT
CategoryAsphalt pavers
Serial NumberE2850-1237
Unit NumberUT14977
Catalog Number10036969
Year2017
Hours5,221 h
CountryUnited States
LocationAustell, United States
Pricing
Price Excluding Tax199,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
PUSH ROLLERPUSH ROLLER
AUX FUEL TANKAUX FUEL TANK
Additional informationAUX FUEL TANK
EPA LABEL
LIGHTING
PUSH ROLLER
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
610
  • No
  • See photos
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
701
  • See photos
  • Good
  • Good
  • Good
  • Good
  • Good5209 hrs
  • Good
  • Poor
  • Good
engine
610
  • No
  • No
  • Yes
  • No
  • YesPossible valve cover,base leaking
  • No
  • Normal
  • See photos
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • See photos
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • See photos
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
740
  • No leaks on conveyer swing cylinders
  • GoodC1-30% wear C-2 20% wear
  • Good
  • GoodC3 sprockets 50% wore Chains 8% wore
  • Good
  • FairHopper vibrates not working
  • FairPush roller cylinder disconnected
  • Good
  • Good
  • Fair
  • Good
  • FairHopper vibrator not working
final drives
100
  • No leaks,see photos
  • Good
comments, misc. repairs, general remarks
  • See photos of hydraulics
  • Tires
  • Machine runs good in limited running area
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering