Volvo PF4410B

Volvo PF4410B

Price
141,500 USD
Year
2018
Working hours
1007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo PF4410B
CategoryAsphalt pavers
Serial Number378522
Unit Number5000020T
Catalog NumberCU4656057
Manufacturing Year2018
Hours1007 h
CountryUnited States
LocationFishersville, VA
Pricing
Price Excluding Tax$ 141,500
Tax-
Price Including Tax-
Details
Additional InformationRecent service ... 993 hours. Thinnest floor measurement is 8.3mm, chain guards 5.2mm on center. Main screed plate needs replacing, right extension plate will affect mat appearance. Floors, augers, chains, and outer chain guards good. Engine hood alignment off, difficult to close. Missing scale for left depth screw and operator manual. Manual holder lid broken.
Features
Additional InformationRecent service ... 993 hours. Thinnest floor measurement is 8.3mm, chain guards 5.2mm on center. Main screed plate needs replacing, right extension plate will affect mat appearance. Floors, augers, chains, and outer chain guards good. Engine hood alignment off, difficult to close. Missing scale for left depth screw and operator manual. Manual holder lid broken.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources