Roadtec RX900

Roadtec RX900

Price
126,500 USD
Year
2005
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRoadtec RX900
CategoryAsphalt pavers
Serial NumberRX900-3X143
Unit NumberP#1575
Catalog NumberCU4450048
Manufacturing Year2005
Hours1 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 126,500
Tax-
Price Including Tax-
Features
Additional Information3 TRACK DESIGN
42" DISCHARGE BELT
7' 2" DRUM
CUTTING DEPTH 14"
MOBA SYSTEM
OPERATING HEIGHT 14' 77"
3 LEG
OPERATING WEIGHT 90,200 LBS
PAVEMENT PROFILER
SHIPPING WEIGHT 76400 LBS
SHIPPING WIDTH 9'0"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone