Roadhog RH2460

Roadhog RH2460

Price
33,990 USD
Year
2018
Working hours
65 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRoadhog RH2460
CategoryAsphalt pavers
Serial Number1804020RH2460-W
Unit NumberS1804020
Catalog NumberCU4447223
Manufacturing Year2018
Hours65 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax33,990 USD
Tax USD
Price Including Tax USD
Details
Additional Information62HP DEUTZ 24" DRUM W/ SIDESHIFT • PICK, ROCKET FIN • ROADHOG, SKID STEER WIRELESS • WATERKIT, 25 GALLON SSRH 2460

WATERKIT, 25 GALLON SSRH 2460
PICK, ROCKET FIN
62HP DEUTZ 24" DRUM W/SIDESHIFT
ROADHOG, SKID STEER WIRELESS
Features
Additional Information62HP DEUTZ 24" DRUM W/ SIDESHIFT • PICK, ROCKET FIN • ROADHOG, SKID STEER WIRELESS • WATERKIT, 25 GALLON SSRH 2460

WATERKIT, 25 GALLON SSRH 2460
PICK, ROCKET FIN
62HP DEUTZ 24" DRUM W/SIDESHIFT
ROADHOG, SKID STEER WIRELESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone