Roadhog RH2460

Roadhog RH2460

Price
33,990 USD
Year
2018
Working hours
66 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRoadhog RH2460
CategoryAsphalt pavers
Serial Number1804019RH2460-W
Unit NumberS1804019
Catalog NumberCU4447222
Manufacturing Year2018
Hours66 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax33,990 USD
Tax-
Price Including Tax-
Details
Additional information62HP DEUTZ 24" DRUM W/ SIDESHIFT • PICK, ROCKET FIN • ROADHOG, SKID STEER WIRELESS • WATERKIT, 25 GALLON SSRH 2460

ROADHOG, SKID STEER WIRELESS
WATERKIT, 25 GALLON SSRH 2460
PICK, ROCKET FIN
62HP DEUTZ 24" DRUM W/SIDESHIFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone