ROAD WIDENER LLC SSLWIDENER

Construction and Mining Equipment ROAD WIDENER LLC SSLWIDENER

Price
34,000 USD
Year
2018
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand ROAD WIDENER LLC SSLWIDENER
CategoryAsphalt pavers
Serial Number1194
Unit NumberS1194
Catalog NumberCU4465681
Manufacturing Year2018
Hours5 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 34,000
Tax-
Price Including Tax-
Details
Additional Information2950 LBS • BACK FILL CURB ATTACHMENT • HEIGHT 4' 3" • HYDRAULIC DRIVEN ADJ SLOPE • HYDRAULIC DRIVEN CONVEYOR BELT • LENGTH 7' 6" • OPTIONAL PUSH PLATE • RIGHT SIDE DISCHARGE ONLY • ROAD WIDENER RH SHOULDERING MACH • RUNS ON STANDARD FLOW HYD CONNEC • WIDTH 10' 2"

2950 LBS
BACK FILL CURB ATTACHMENT
HEIGHT 4' 3"
HYDRAULIC DRIVEN ADJ SLOPE
HYDRAULIC DRIVEN CONVEYOR BELT
LENGTH 7' 6"
RUNS ON STANDARD FLOW HYD CONNEC
WIDTH 10' 2"
ROAD WIDENER RH SHOULDERING MACH
OPTIONAL PUSH PLATE
RIGHT SIDE DISCHARGE ONLY
Features
Additional Information2950 LBS • BACK FILL CURB ATTACHMENT • HEIGHT 4' 3" • HYDRAULIC DRIVEN ADJ SLOPE • HYDRAULIC DRIVEN CONVEYOR BELT • LENGTH 7' 6" • OPTIONAL PUSH PLATE • RIGHT SIDE DISCHARGE ONLY • ROAD WIDENER RH SHOULDERING MACH • RUNS ON STANDARD FLOW HYD CONNEC • WIDTH 10' 2"

2950 LBS
BACK FILL CURB ATTACHMENT
HEIGHT 4' 3"
HYDRAULIC DRIVEN ADJ SLOPE
HYDRAULIC DRIVEN CONVEYOR BELT
LENGTH 7' 6"
RUNS ON STANDARD FLOW HYD CONNEC
WIDTH 10' 2"
ROAD WIDENER RH SHOULDERING MACH
OPTIONAL PUSH PLATE
RIGHT SIDE DISCHARGE ONLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone