LeeBoy 8520

LeeBoy 8520

Price
127,500 USD
Year
2019
Working hours
1294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLeeBoy 8520
CategoryAsphalt pavers
Serial Number210042
Unit NumberUT11827
Catalog NumberCU4702824
Manufacturing Year2019
Hours1294 h
CountryUnited States
LocationMcdonough, GA
Pricing
Price Excluding Tax127,500 USD
Tax USD
Price Including Tax USD
Details
Additional InformationPUSH ROLLERS
LEGEND SCREED
19K 106HP PAVER
Features
Additional InformationPUSH ROLLERS
LEGEND SCREED
19K 106HP PAVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • No
  • Couple missing bolts and bent sheet metal in front.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairRight side bent
safety items
  • N/a
  • Good
  • Good
  • Good
  • Good
  • GoodNo seat belts
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • N/a
  • Good
  • Good
  • Good
  • FairFuel and def gauge read 0%
  • Good
  • Good
  • FairLeft arm rest on left side broken right side seat arm rests heavily worn and tear in right side seat
  • Good
engine
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Red
  • 0%
  • 30%
  • Normal
  • N/A
  • PoorVery dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
cooling system
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • N/A
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEN/a
Cleats / GrousersGoodN/A
Drive TiresGoodN/a
Front BogiesFair
IdlersGood
RollersGood
Rubber Track / Belt - LeftFair
Rubber Track / Belt - RightFair
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
WheelsGoodN/A
comments, misc. repairs, general remarks
  • Code for water in fuel
  • Hydraulic leak
  • Brackets broken in front
  • Missing bolts
paver / screed / conveyor
  • N/A
  • PoorDo not move when switches are turned on
  • PoorAugers do not turn on when switches in on position
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • PoorOne is broken
  • Good
  • Fair
  • GoodN/A
  • Good
  • Good
  • Good
  • PoorDo not turn on when switch in on position
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone