Caterpillar CW34

Caterpillar CW34

Price
147,000 USD
Year
2016
Working hours
185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW34
CategoryAsphalt pavers
Serial NumberAL300153
Unit Number16NE2047
Catalog NumberCU4330907
Manufacturing Year2016
Hours185 h
CountryUnited States
LocationBryan, TX
Pricing
Price Excluding Tax$ 147,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
Additional InformationBASE, OPERATOR STATION
BELT, ENG
CANOPY, SUN, ROPS
CERTIFICATE OF ORIGIN
CONTROL, OPTION
CONTROL, PREMIUM
ENGINE, TIER 4F/STAGE 4
INSTALLATION, ROPS
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTS, HALOGEN
MIRRORS, EXTERNAL
OIL, HYD, FACTORY FILLED
PRODUCT LINK, SATELLITE PL631
ROLL ON-ROLL OFF
ROPS
SEAT, STD VINYL
SPRAY, EMULSION
THERMAL, TIRE APRON
TIRES, STD
YEAR OF MANUFACTURE PLATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
general appearance
  • Machine has old customer’s decals on it
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Fire extinguisher missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 100%
  • 77%
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive TiresGood
WheelsGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 2000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone