Caterpillar CW34

Caterpillar CW34

Price
165,000 USD
Year
2016
Working hours
7 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW34
CategoryAsphalt pavers
Serial NumberAL300146
Unit Number16NE2048
Catalog NumberCU4330908
Manufacturing Year2016
Hours7 h
CountryUnited States
LocationElcamp, TX
Pricing
Price Excluding Tax$ 165,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationBALLAST, 35,000 LB
BASE, OPERATOR STATION
BELT, ENG
CANOPY, SUN, ROPS
CONTROL, STD
ENGINE, TIER 4F/STAGE 4
INSTALLATION, ROPS
INSTRUCTIONS, NORTH AMERICAN
OIL, HYD, FACTORY FILLED
PRODUCT LINK, CELLULAR PL641
ROPS
SEAT, STD VINYL
TIRE SKIRTS
TIRES, STD
YEAR OF MANUFACTURE PLATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • Good
  • FairOld customer’s decals are still installed
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Fire extinguisher missing
  • Good
  • Good
engine
  • 99%
  • 63%
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone