Caterpillar CS56

Caterpillar CS56

Price
89,500 USD
Year
2016
Working hours
978 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56
CategoryAsphalt pavers
Serial NumberL8H00871
Unit Number011010771
Catalog NumberCU4326676
Manufacturing Year2016
Hours978 h
CountryUnited States
LocationMrs Bryan, TX
Pricing
Price Excluding Tax$ 89,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information**

INSTRUCTIONS, NORTH AMERICAN
LANE 1 ORDER
PACK, DOMESTIC TRUCK
*SENSOR, DRIVE POWER
*CS56B VIBRATORY COMPACTOR
*ENGINE, TIER 4 CERTIFIED
*FREQUENCY, FIXED
*LIGHTS, UPGRADED
*MIRRORS, REARVIEW, EXTERNAL
*NO BLADE
*NO PRODUCT LINK
*OIL, HYDR, FACTORY FILLED
*TIRES, 23,1-26 TI 8PR
*PLATFORM, ROPS/FOPS
*SCRAPER, STEEL, FRONT
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, VINYL
CERTIFICATE OF ORIGIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 2000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone