Quick Search

CAT CP68B

CAT CP68B

Year
2016
Working hours
2,967 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT CP68B
Tractor & Equipment Co.
CategoryAsphalt pavers
Serial NumberP6800100
Unit Number15V07608
Catalog Number4317656
Year2016
Hours2,967 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax146,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CAB, ROPS/FOPS WITH A/C
*CP68B VIBRATORY COMPACTOR
*ENGINE, TIER 4F/STAGE 4
*GUARD, TRANSMISSION
*LIGHTS, UPGRADED
*NO BLADE
*OIL, HYDR, FACTORY FILLED
*PAD, ROUND
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, CLOTH
*SUN SCREEN
*SUN VISOR, FRONT
*TIRE, TRACTION
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANE 2 ORDER
MSO ACKYP ENG S/N W7N03716
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SENSOR, DRIVE POWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering