Currently 17738 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
147 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT AP555, 400,0002021
Montgomery, AL
1,287 h Cat Certified Used Conditions Customer Value Agreementlightingproduct linkcontrols, non contacting grade (sonic)push rollerscreed, electrical heating system

See Details
CAT AP655F, 409,9002019
Sterling, VA
2,507 h Cat Certified Used Conditionsproduct link

See Details
CAT AP 1000 F, 93,9502016
Salem, VA
7,088 h Dealer Certified Conditionslightingproduct linkultra low sulfur diesel fuelscreed, electrical heating systemscreed, extendable

See Details
Weiler P385B, 105,5002020
Eugene, OR
2,660 h

See Details
Weiler P385A, 66,5002016
Monroe, NJ
2,608 h Conditionspower assisted drivescreed extensions - height control - manualscreed, end gate - heatedscreed extensions - slope control - manualscreed, grade control

See Details
CAT AP500E, 70,0002014
Montgomery, AL
5,434 h Conditions

See Details
Wirtgen VISION 5200-2, 18,2562009
North Syracuse, NY
8,107 hbeaconscreed extensions - height control - powerscreed extensions - slope control - powerscreed, extensions - hydraulic

See Details
Weiler P265, 155,0002019
Russellville, AR
2,259 h

See Details
Weiler P195-0022024
Salt Lake City, UT

See Details
Weiler P265, 125,0002021
Richmond, VA
1,154 h Conditionswashdown tankvandal guardsgeneratorpush roller - oscillatingscreed heating system - electrical

See Details
Weiler WILR P65, 90,0002020
Meridian, ID
320 h

See Details
LeeBoy L8000R, 18,0001999
Texarkana, AR
Conditionspower assisted drivescreed extensions - height control - manualpush roller - truck hitchscreed extensions - slope control - manualscreed, grade control

See Details
MISCELLANEOUS MFGRS W120CFI, 249,0002017
Kansas City, MO
3,786 hepa labellightingmirrorsbeaconmill rotor

See Details
CAT AP-1000B, 36,8501999
Minot, ND
11,640 h Conditionscrown control - power

See Details
Ingersoll Rand PF5510, 48,9602005
Mesa, AZ
5,211 hscreed, grade controlscreed, slope controlwashdown tankcrown control - power

See Details
CAT AP-1055D, 32,5002009
East Dundee, IL
7,625 h Conditionspower crown controlpower height controlpower slope controlscreed, electrical heating systemscreed, extendable

See Details
Weiler P385B, 155,0002022
Memphis, TN
1,650 h Conditionslighting, night pavingscreed extensions - height control - manualscreed, end gate - heatedpush roller - truck hitchultra low sulfur diesel fuel

See Details
Blaw-Knox RW195, 21,000
Grand Rapids, MI
Conditions

See Details
LeeBoy 8520B, 142,7172018
Milford, MA
1,630 h Conditionslighting, night pavingscreed, end gate - heatedbeaconce plategenerator

See Details
Vögele AMERICA SUPER 1700, 105,5002019
Monroe, NJ
3,172 h Conditionspower assisted drivescreed, end gate - heatedscreed, grade controlscreed, slope controlaugers, vertically adjustable

See Details
Weiler P385B, 76,0002016
Bloomingburg, ND
2,393 hpush roller

See Details
Show more results

Asphalt pavers