Caterpillar CB66B

Caterpillar CB66B

Price
128,500 USD
Year
2017
Working hours
902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB66B
CategoryAsphalt pavers
Serial NumberB6600199
Unit NumberB66199
Catalog NumberCU4532318
Manufacturing Year2017
Hours902 h
CountryUnited States
LocationEl Dorado, AR
Pricing
Price Excluding Tax$ 128,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBELT, ENG
CONTROL, STD
ENGINE, TIER 4F, STAGE 4
FREEZE PROTECTION, ROPS/FOPS
HITCH, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTS, WORKING
MATS, WATER DISTRIBUTION
NOZZLES, STANDARD
OIL, HYD, FACTORY FILLED
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
ROTATION, HALF
SEAT, STD VINYL
SPECIAL FIXED DISCOUNT
SYSTEM, VERSA-VIBE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Slight bends in Rh cab handles rails
  • Good
  • Good
  • Good
  • GoodDec 2016
gauges, operator station, console
  • No
  • Arm rest slight damage, joystick handle grip slight damage
  • Good
  • Good
  • GoodPark brake switch logo worn, others good
engine
  • No
  • No
  • YesEngine oil full
  • No
  • No
  • No
  • Red elc
  • 53% full
  • 51% full
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Machine cranks no signs of electrical problems on charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Steering response well no signs of slack
  • Good
  • Good
hydraulics
  • Operational , some residual oil in compartment, no obvious leaks observed
  • Good
  • Good
  • Good
  • GoodFull
  • Good
drum
  • Good
  • GoodNo signs of leaks
  • Good
  • Good
  • GoodNo signs of abuse or damages
  • GoodGood no signs of deterioration
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone