Caterpillar BB-740

Caterpillar BB-740

Price
44,814 USD
Year
2006
Working hours
1956 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar BB-740
CategoryAsphalt pavers
Serial NumberB2J00342
Catalog NumberCU2447189
Manufacturing Year2006
Hours1956 h
CountrySlovenia
LocationGrosuplje
Pricing
Price Excluding Tax$ 44,814
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
EPA LABELEPA LABEL
SCREED, STDSCREED, STD
TRUCK HITCHTRUCK HITCH
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERSAUTO BURNERS
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, MANUALCONTROLS, MANUAL
CONTROLS, SLOPECONTROLS, SLOPE
SCREED, EXTENDABLESCREED, EXTENDABLE
SCREED, FUEL HEATING SYSTEMSCREED, FUEL HEATING SYSTEM
PADDLEPADDLE
Additional InformationEXTENSIONS
LEVELER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • All looks fair.
  • Fair
  • Fair
  • Good
  • Fair
  • GoodNo visible welds.
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • All looks fair.
  • No
  • Good
  • PoorBoth seat damaged.
  • Fair
  • Good
  • Good
  • FairCorroded.
  • Good
  • Fair
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Low.
  • Engine work normally with normal sound and smoke.
  • Normal
  • Normal light.
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • All works.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Fair
  • All works.
final drives
  • Good
  • All works.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive TiresGoodBoth tires MICHELIN XGL A2 - 14.00 R24 approximately 60% good.
Front BogiesFair
RollersFair
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemFair
WheelsGood
Notes - UNDERCARRIAGEAll works.
comments, misc. repairs, general remarks
  • Machine looks used. All functions work.
  • Width with extensions 5.60m, with mechanical extensions. Screed RB E274 hydraulic extending width 2.50-4.75 m. LPG heating 8 burners.
  • Engine Caterpillar 3054 DINA - 61,5 kW / 83,6 hp
  • 4th speed travel. Transmission hydrostatic. Power steering. Steering bogy wheels 485x260 mm
  • Max production 350 t/h, Mat thickness 5-350 mm. Hopper capacity (tunnel included) 10 t.
paver / screed / conveyor
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • All works.
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TEKNOXGROUP S.A.See InventoryWebsiteSelect contact
Dean VUKOVIC
Slovenia
Telephone:+385 51 277 226
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone