Caterpillar BB621E

Caterpillar BB621E

Price
36,541 USD
Year
2011
Working hours
4331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar BB621E
CategoryAsphalt pavers
Serial NumberB8Z00177
Unit Number22041720
Catalog NumberCU4481971
Manufacturing Year2011
Hours4331 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 36,541
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Fair1 POIGNÉE DE PRESSION A CHANGER
  • GoodIL Y A UN SUPPORT DE PALPEUR DOCCASION
safety items
  • Good
gauges, operator station, console
  • YesSUR CLE USB
  • YesSUR CLÉ USB
  • FairVÉRIFIER LES VOYANTS DU TABLEAU DE BORD/ PROTECTION DU TABLEAU DE BORD
  • Good
engine
  • Good
cooling system
  • Good
electrical, starting and charging system
  • Good
  • FairFEU AVANT DE TRAVAIL CASSE
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECHAÎNE DE CHENILLE 50% DUSURE
RollersGoodOK
Rubber Track / Belt - LeftPoorPATIN 80% DUSURE
Rubber Track / Belt - RightPoorPATIN 80% DUSURE
comments, misc. repairs, general remarks
  • FR-20
  • TRAVAUX A PRÉVOIR SUPPORT DE PALPEUR DU CONVOYEUR/ SERRURE BOITIER ELECTRIQUE DE LA CHAUFFE/ GUIDE / MANOMÈTRE/ BOITE FILTRE A AIRE /
  • INFO SUR LA MACHINE TABLE SANS EXTENSION VA JUSQUA 2.60M ET AVEC EXTENSION 3M
paver / screed / conveyor
  • TÔLE LISSEUSE 50% DUSURE /RÉGLAGE DES HAUTEUR DES RALLONGE COINCE
  • PoorPAS DE GUIDE
  • PoorTÔLE DE FOND A 60% DUSURE/CHAÎNE A BARREAUX 90% DUSURE/TÔLE DE CHUTE 60% DUSURE / ROULEMENT DE ROUE FOLLE H.S.
  • PoorBAVETTE H.S. ET CHARNIERE H.S.
  • FairUNE FUITE SUR VÉRIN DE LA TRÉMIE GAUCHES / VÉRIN DROITE OK
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone