Quick Search

CAT AP655

CAT AP655

Year
2022
Working hours
560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT AP655
Wheeler Machinery Co.
CategoryAsphalt pavers
Serial NumberR6600120
Unit NumberAA009289
Catalog Number10062641
Year2022
Hours560 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax518,725 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SCREED, SE50 VSCREED, SE50 V
PRICED 10/09/23 CRPRICED 10/09/23 CR
FLASHING, STR HYD FOLD, RGDFLASHING, STR HYD FOLD, RGD
SENSOR, DRIVE POWERSENSOR, DRIVE POWER
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, WORKINGLIGHTS, WORKING
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
ENGINE, CAT C4.4ENGINE, CAT C4.4
COMMISSIONING, NOT NEEDEDCOMMISSIONING, NOT NEEDED
LANE 3 ORDERLANE 3 ORDER
ADAPTER, VIBE SCREEDADAPTER, VIBE SCREED
CONTROL, BASE CAT G&S SYSTEMCONTROL, BASE CAT G&S SYSTEM
COVER, NO DECEL PEDALCOVER, NO DECEL PEDAL
CYLINDER KIT, STANDARDCYLINDER KIT, STANDARD
EXTENSION, 6" AUGER, PAIREXTENSION, 6" AUGER, PAIR
GUIDE, STEERINGGUIDE, STEERING
HOSE, REEL WITH WANDHOSE, REEL WITH WAND
LIGHT, HAZARDLIGHT, HAZARD
PANEL, POWER SUPPLYPANEL, POWER SUPPLY
PUSH ROLLER, OSCILLATINGPUSH ROLLER, OSCILLATING
SENSOR, FEEDER, SONICSENSOR, FEEDER, SONIC
SENSOR, SLOPESENSOR, SLOPE
TANK, WASHDOWNTANK, WASHDOWN
UMBRELLA, CATUMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPYVENTILATION SYSTEM, NO CANOPY
CONTROL, PENDANTCONTROL, PENDANT
ENDGATE, ADJUSTABLE CRANKENDGATE, ADJUSTABLE CRANK
EXT, POWER FOR MANUAL ENDGATEEXT, POWER FOR MANUAL ENDGATE
EXTENSION, MAINFRAME, POWEREXTENSION, MAINFRAME, POWER
FILMS, ANSIFILMS, ANSI
HEATER, ENDGATEHEATER, ENDGATE
INDICATOR, TOW POINTINDICATOR, TOW POINT
PAINT, STANDARD, ANSI/ISOPAINT, STANDARD, ANSI/ISO
SENSOR, GRADE, SONIC, EXTENDSENSOR, GRADE, SONIC, EXTEND
STEERING, SPRING RETURNSTEERING, SPRING RETURN
TRACK, MTS, SMOOTHTRACK, MTS, SMOOTH
UMBRELLA, SCREED OPERATORUMBRELLA, SCREED OPERATOR
VISORS, DISPLAYVISORS, DISPLAY
APRON, STR HYD FOLD, MTSAPRON, STR HYD FOLD, MTS
SEAT, VINYL, BASICSEAT, VINYL, BASIC
PLATE, STANDARD WEAR LIFEPLATE, STANDARD WEAR LIFE
PLATES, STD WEAR LIFE WEARPLATES, STD WEAR LIFE WEAR
Additional informationADAPTER, VIBE SCREED
APRON, STR HYD FOLD, MTS
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
COVER, NO DECEL PEDAL
CYLINDER KIT, STANDARD
ENDGATE, ADJUSTABLE CRANK
ENGINE, CAT C4.4
EXT, POWER FOR MANUAL ENDGATE
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
FILMS, ANSI
FLASHING, STR HYD FOLD, RGD
GUIDE, STEERING
HEATER, ENDGATE
HEATER, ENGINE COOLANT, 120V
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHT, HAZARD
LIGHTS, WORKING
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PLATE, STANDARD WEAR LIFE
PLATES, STD WEAR LIFE WEAR
PRICED 10/09/23 CR (AUTO GREASE)
PRODUCT LINK, CELLULAR PL641
PUSH ROLLER, OSCILLATING
SCREED, SE50 V
SEAT, VINYL, BASIC
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC, EXTEND
SENSOR, SLOPE
STEERING, SPRING RETURN
TANK, WASHDOWN
TRACK, MTS, SMOOTH
UMBRELLA, CAT
UMBRELLA, SCREED OPERATOR
VENTILATION SYSTEM, NO CANOPY
VISORS, DISPLAY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering