Caterpillar AP655D

Caterpillar AP655D

Price
175,000 USD
Year
2012
Working hours
3903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP655D
CategoryAsphalt pavers
Serial NumberMAN00305
Unit Number469803
Catalog NumberCU4486326
Manufacturing Year2012
Hours3903 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Additional Information2015 CATERPILLAR AP655D PAVER
3903/06/07/19
AP655D ST ASPHALT PAVER
APRON, MANUAL FOLD
AS IS / AS RECEVIED
CERTIFICATION, EUROPE
CONTROL, CROWN, MANUAL
CONTROL, ELECTRIC HEAT
CONTROL, TSD SONIC TYPE
CONTROL, TVC BASIC
CONTROL, WAND TYPE, TSD
COVER
COVER, NO DECEL PEDAL
ENGINE,
ENGINE, EU MARKET
EXTENSION, 6" AUGER, PAIR
FLASHING, MANUAL FOLD
GENERATOR, DRIVE, BELT
HARD TOP CANOPY
HYDRAULICS, STANDARD
INDICATOR, TOW POINT
LIGHT, HAZARD, CANOPY
LIGHTING READY, CANOPY
LIGHTS, WORKING
NO PRODUCT LINK
PACKAGE, PAVING WIDTH 6.5M ESH
PUSH ROLLER, OSCILLATING
SCREED ENDGATES, STD
SCREED, AS-4251C
SEAT, VINYL STANDARD (2)
SENSOR, FEEDER, SONIC (4)
STEERING, FRICTION
TANK, WASHDOWN
TRACK, BLACK RUBBER @55%
WIRING, ELECTRIC SCREED HEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone